IESNA:LM-63-2002
[TEST]P943909
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]55517
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7398 6821.8 6296.6 5807.4 5408.2 5237.1 5228.1 5318.2 5558.3 6068.5
6863.8 7794.2 8844.6 9997.1 10963.5 11836.8 12647.2 13544.5 14276.8 15063.1
16032.5 16671.8 17143 17749.2 18619.6 20384.3 23022.4 26344.7 29084.9 28721.7
23562.6 12635.2 4120.7 1749.7 684.3 225.1 0
7398 6863.8 6341.6 5846.4 5447.2 5249.1 5252.1 5336.2 5573.3 6077.5
6857.8 7749.2 8802.6 9970.1 10939.5 11824.8 12617.1 13466.5 14231.8 15021.1
15972.5 16707.8 17215 17647.2 18547.6 20204.2 22713.3 26038.6 28970.8 28652.7
24009.8 13343.4 4738.9 1821.7 765.3 273.1 0
7398 6881.8 6380.6 5906.4 5510.2 5285.2 5255.1 5309.2 5492.2 5879.4
6542.7 7434 8463.5 9564.9 10603.3 11536.7 12317 13031.3 13784.6 14643
15597.4 16626.8 17467.1 18118.4 18913.7 20261.3 22425.1 25684.5 29394 30882.6
27464.2 17830.3 7106.9 3175.3 1401.6 501.2 0
7398 6872.8 6416.6 5972.4 5585.3 5360.2 5294.2 5333.2 5459.2 5744.3
6281.6 7043.9 7953.2 8946.6 9967.1 11035.5 12052.9 12908.3 13712.6 14591.9
15660.4 16728.8 17701.2 18574.6 19589 20858.5 22839.3 26074.6 30999.6 35846.6
35759.6 26401.8 13442.5 6347.6 2935.2 1005.4 0
7398 6917.8 6503.7 6119.5 5768.4 5519.2 5426.2 5444.2 5540.3 5750.3
6131.5 6716.7 7500.1 8340.4 9225.8 10270.2 11485.7 12755.2 13877.7 15039.1
16161.6 17413.1 18733.6 19988.1 21392.7 23163.4 25657.5 29331 35198.3 42593.4
45249.4 35324.4 22953.4 11779.8 5102.1 1587.6 0
7398 6911.8 6530.7 6146.5 5801.4 5540.3 5435.2 5459.2 5552.3 5756.3
6098.5 6668.7 7422 8250.4 9114.7 10135.1 11362.6 12653.2 13835.6 15051.1
16206.6 17455.1 18775.7 20099.2 21569.8 23397.5 25888.6 29514 35204.4 42434.3
45228.4 35855.6 22854.3 11596.7 4991 1530.6 0
7398 6974.8 6629.7 6311.6 6011.5 5771.4 5648.3 5627.3 5717.3 5900.4
6194.5 6647.7 7223.9 7917.2 8775.6 9754 11026.5 12452.1 14009.7 15666.4
17332.1 18970.7 20516.4 22020 23610.6 25405.4 27431.2 29931.2 33136.5 36170.7
34313 24123.8 10339.2 3292.3 1188.5 291.1 0
7398 7052.9 6779.8 6545.7 6323.6 6128.5 6002.4 5942.4 5981.4 6140.5
6398.6 6734.7 7178.9 7797.2 8640.5 9709 10987.5 12458.1 14054.7 15681.4
17230 18709.6 20117.2 21473.8 22695.3 23760.7 24598 25069.2 24679.1 21725.9
13811.6 4832 1896.8 1089.4 540.2 186.1 0
7398 7160.9 6977.8 6821.8 6683.7 6548.7 6464.6 6437.6 6464.6 6569.7
6746.8 6998.9 7374 7950.2 8718.6 9694 10873.4 12206 13565.5 14892.1
16113.6 17323.1 18325.5 19213.8 19865.1 20189.2 20069.2 19123.8 16533.7 11137.5
4606.9 1977.8 1353.6 951.4 609.2 264.1 0
7398 7266 7178.9 7115.9 7055.9 7010.9 7001.9 7040.9 7121.9 7269
7464 7722.1 8073.3 8604.5 9285.8 10183.2 11287.6 12533.1 13838.6 15195.2
16572.8 17932.3 19192.8 20279.3 21140.6 21476.8 20825.5 18316.5 12986.3 5858.4
2428 1554.6 1101.4 753.3 492.2 225.1 0
7398 7419 7431 7464 7500.1 7554.1 7635.1 7773.2 7962.2 8202.3
8511.5 8889.6 9414.8 10147.1 11104.5 12266 13580.5 14973.1 16419.7 17869.3
19306.9 20717.4 22044 22953.4 23130.4 22182 19664 15213.2 8802.6 3298.3
1704.7 1179.5 816.3 504.2 300.1 108 0
7398 7461 7515.1 7605.1 7683.1 7776.2 7902.2 8055.3 8268.4 8526.5
8835.6 9237.8 9769 10468.3 11314.6 12302 13385.5 14519.9 15696.4 16848.9
17950.3 19042.8 19970.1 20498.4 20270.3 19012.8 16479.7 12569.1 7163.9 2716.1
1449.6 987.4 684.3 411.2 225.1 63 0
7398 7509.1 7620.1 7740.2 7872.2 7986.3 8142.3 8319.4 8505.5 8754.6
9030.7 9342.8 9748 10255.2 10846.4 11509.7 12233 12977.3 13739.6 14459.9
15135.2 15681.4 15963.5 15735.4 14811 13049.3 10615.3 7689.1 4366.8 2004.8
1221.5 864.4 612.2 399.2 237.1 81 0
7398 7566.1 7761.2 7962.2 8136.3 8271.4 8418.4 8532.5 8619.5 8703.5
8763.6 8808.6 8850.6 8871.6 8838.6 8691.5 8421.4 8094.3 7773.2 7302
6530.7 5543.3 4591.9 3799.5 3151.3 2638.1 2238.9 1926.8 1662.7 1437.6
1209.5 1011.4 822.3 615.3 393.2 144.1 0
7398 7650.1 7899.2 8142.3 8307.4 8415.4 8472.5 8493.5 8448.4 8370.4
8256.4 8088.3 7815.2 7461 7016.9 6524.7 6044.5 5585.3 5132.1 4675.9
4213.7 3793.5 3433.4 3079.3 2770.1 2500 2274.9 2079.8 1890.8 1701.7
1479.6 1266.5 1020.4 762.3 447.2 177.1 0
7398 7722.1 8034.3 8256.4 8394.4 8439.4 8412.4 8364.4 8253.4 8094.3
7833.2 7425 6956.8 6509.7 6164.5 5879.4 5561.3 5195.1 4820 4468.8
4183.7 4030.6 3808.6 3502.4 3211.3 2947.2 2680.1 2419 2187.9 1965.8
1710.7 1431.6 1107.5 783.3 456.2 219.1 0
7398 7782.2 8115.3 8322.4 8397.4 8373.4 8328.4 8226.4 8043.3 7758.2
7380 6977.8 6614.7 6296.6 5993.4 5696.3 5381.2 5048.1 4756.9 4537.8
4471.8 4453.8 4300.8 4048.7 3775.5 3496.4 3160.3 2830.2 2524 2265.9
2013.8 1734.7 1458.6 1125.5 786.3 408.2 0
7398 7845.2 8187.3 8370.4 8385.4 8322.4 8241.4 8085.3 7803.2 7458
7148.9 6893.8 6620.7 6302.6 5948.4 5600.3 5237.1 4895 4579.9 4399.8
4339.8 4261.7 4168.7 4009.6 3733.5 3457.4 3217.3 2995.2 2824.2 2635.1
2398 2145.9 1872.8 1551.6 1215.5 723.3 0
7398 7884.2 8223.4 8358.4 8343.4 8250.4 8124.3 7908.2 7587.1 7299
7097.9 6902.8 6659.7 6344.6 5960.4 5519.2 5084.1 4672.9 4312.8 4153.7
3985.6 3871.6 3736.5 3448.4 3163.3 2944.2 2761.1 2629.1 2524 2359
2196.9 1950.8 1674.7 1404.6 1086.4 645.3 0
7398 7899.2 8256.4 8370.4 8322.4 8223.4 8064.3 7785.2 7473 7242
7070.9 6893.8 6665.7 6374.6 5969.4 5471.2 4922 4429.8 4048.7 3859.6
3649.5 3460.4 3193.3 2875.2 2632.1 2446 2298.9 2175.9 2043.8 1890.8
1776.7 1539.6 1254.5 1026.4 789.3 396.2 0
7398 7944.2 8280.4 8376.4 8325.4 8211.3 8016.3 7734.2 7422 7205.9
7043.9 6848.8 6635.7 6323.6 5921.4 5426.2 4862 4306.8 3892.6 3613.5
3334.4 3130.3 2842.2 2605.1 2377 2199.9 2058.8 1947.8 1854.8 1749.7
1848.8 1533.6 1170.5 894.4 663.3 276.1 0
7398 7941.2 8286.4 8385.4 8331.4 8205.3 8031.3 7737.2 7416 7211.9
7043.9 6857.8 6650.7 6347.6 5954.4 5456.2 4889 4321.8 3880.6 3586.5
3307.3 3094.3 2812.1 2569 2341 2160.9 2019.8 1911.8 1830.7 1725.7
1908.8 1413.6 1119.5 900.4 669.3 276.1 0
